BT Series Oil Resistant / Heat Resistant / Chemical Resistant【200 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
BT-201G
BT-301G
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Rated Current (JIS)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

200 Pieces Per Package

Available

8 Days or more

20AC/DC60093328

200 Pieces Per Package

Available

8 Days or more

30AC/DC66093328

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of Poles(Pole) 1 Screw Size M4 Number of I/O 1 to 1
Features Oil, Heat, and Chemical Resistant Pitch Between Terminals(mm) 10.5 Cover (accessory) None
Nameplate (included) None Passage No Screw-up Present
Standard JIS

Additional Products in this Category

Tech Support