Direct Mounting, Assembly Terminal Block BT Series【200 Pieces Per Package】

Part Number

Configured Part Number is shown.

BT-301

Part Number
BT-301
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

200 Pieces Per Package

Available

8 Days or more

93328

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Screw Size M4 Number of I/O 1 to 1
Rated Current (JIS)(A) 30 Pitch Between Terminals(mm) 10.5 Cover (accessory) None
Nameplate (included) None Passage No Screw-up Present
Standard JIS Rated Voltage(V) AC/DC660

Please check the type/dimensions/specifications of the part BT-301 in the Direct Mounting, Assembly Terminal Block BT Series series.

Additional Products in this Category

Tech Support