ATK Series Heat Resistant Specifications【4-60 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
ATK-10N
ATK-10NS
ATK-15L2N
ATK-15L2NS
ATK-20N
ATK-20NS
ATK-30N
ATK-30NS
ATK-60N
ATK-60NS
ATK-100N
ATK-100NS
ATK-150N
ATK-150NS
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Screw Size Rated Current (JIS)
(A)
Pitch Between Terminals
(mm)
Connecting Screw / Spring Washer Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

60 Pieces Per Package

Available

35 Days or more

M3.5208Brass / Phosphor Brass323631.5

60 Pieces Per Package

Available

35 Days or more

M3.5208Stainless steel/stainless steel323631.5

48 Pieces Per Package

Available

35 Days or more

M43010Brass / Phosphor Brass3640.635

48 Pieces Per Package

Available

35 Days or more

M43010Stainless steel/stainless steel3640.635

50 Pieces Per Package

Available

35 Days or more

M44011Brass / Phosphor Brass394033.5

50 Pieces Per Package

Available

35 Days or more

M44011Stainless steel/stainless steel394033.5

30 Pieces Per Package

Available

35 Days or more

M55014Brass / Phosphor Brass434838.5

30 Pieces Per Package

Available

35 Days or more

M55014Stainless steel/stainless steel434838.5

15 Pieces Per Package

Available

35 Days or more

M69019Brass / Phosphor Brass506042.5

15 Pieces Per Package

Available

35 Days or more

M69019Stainless steel/stainless steel506042.5

4 Pieces Per Package

Available

35 Days or more

M813025Brass / Phosphor Brass807356

4 Pieces Per Package

Available

35 Days or more

M813025Stainless steel/stainless steel807356

4 Pieces Per Package

Available

35 Days or more

M816025Brass / Phosphor Brass807358

4 Pieces Per Package

Available

35 Days or more

M816025Stainless steel/stainless steel807358

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of Poles(Pole) 2 Number of I/O 1 to 1 Features Tropical-Treated
Cover (accessory) None Nameplate (included) None Passage Possible
Screw-up Present Standard JIS Rated Voltage(V) AC/DC600

Additional Products in this Category

Tech Support