ATK Series Oil Resistant / Heat Resistant / Chemical Resistant Specifications【4-60 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
ATK-10G
ATK-15L2G
ATK-20G
ATK-30G
ATK-60G
ATK-100G
ATK-150G
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Screw Size Rated Current (JIS)
(A)
Pitch Between Terminals
(mm)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

60 Pieces Per Package

Available

35 Days or more

M3.5208323631.5

48 Pieces Per Package

Available

35 Days or more

M430103640.635

50 Pieces Per Package

Available

35 Days or more

M44011394033.5

30 Pieces Per Package

Available

35 Days or more

M55014434838.5

15 Pieces Per Package

Available

35 Days or more

M69019506042.5

4 Pieces Per Package

Available

35 Days or more

M813025807356

4 Pieces Per Package

Available

35 Days or more

M816025807358

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of Poles(Pole) 2 Number of I/O 1 to 1 Features Oil, Heat, and Chemical Resistant
Cover (accessory) None Nameplate (included) None Passage Possible
Screw-up Present Standard JIS Rated Voltage(V) AC/DC600

Additional Products in this Category

Tech Support