Round Post (Phillips Head Screwdriver)【50 Pieces Per Package】

Round Post (Phillips Head Screwdriver)
  • Volume Discount

Round shape leaves no angle gap when connected, unlike with hex posts. For Phillips head screwdrivers (#2). With insulation coating.

[Features]
· Tightening using a Phillips screwdriver was achieved by machining the female threaded portion into a cross.
· Unlike a hex post, there is no worry about corner shifting during continuous use.
· UL and CSA standard polyolefin heat-shrinkable tubing is used in the side surfaces.

Part Number

Configured Part Number is shown.

Part Number
JSPR4100ZP
JSPR420ZP
JSPR425ZP
JSPR430ZP
JSPR440ZP
JSPR450ZP
JSPR460ZP
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Dimension (length)
(mm)
Number with packs
(Piece)

50 Pieces Per Package

Available

Quote

10050

50 Pieces Per Package

Available

6 Days or more

2050

50 Pieces Per Package

Available

6 Days or more

2550

50 Pieces Per Package

Available

8 Days or more

3050

50 Pieces Per Package

Available

10 Days or more

4050

50 Pieces Per Package

Available

8 Days or more

5050

50 Pieces Per Package

Available

8 Days or more

6050

Loading...

  1. 1

Basic Information

Screw diameter M4 Covering Included Shape Circular
Threaded portion Positive

Additional Products in this Category

Tech Support