• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Free washer【100 Pieces Per Package】

Free washer
  • Volume Discount

A free rail, multifunction, enhanced, series-specific washer.

[Features]
・ This nut is easy to add and alter after mounting parts to the free rail, multifunction, enhanced, series.
・This rail can be inserted anywhere with ease for part fixing at any location.
・These nuts are stronger than conventional panel nuts due to their special shape.

Part Number

Configured Part Number is shown.

W-201-3C

Part Number
W-201-3C
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Material Surface finish

100 Pieces Per Package

Available

Quote

Steel PlateTrivalent chromate

Loading...

  1. 1

Basic Information

Mounting hole size mm × number Ø5.1 × 1 Specifications For DA-201 / DA-30 Number in pack 100

Please check the type/dimensions/specifications of the part W-201-3C in the Free washer series.

Additional Products in this Category

Tech Support