Round Post【50 Pieces Per Package】

Round Post
  • Volume Discount

Round shape leaves no angle gap when connected, unlike hex posts.

[Features]
· Tightening using a Phillips screwdriver supported by machining the female threaded portion into a cross.
· Unlike a hexagonal post, there is no need to worry about corner shifting during continuous use.
· UL and CSA compliant polyolefin heat-shrinkable tubing is used for the side surfaces

Part Number

Configured Part Number is shown.

Part Number
JSPR4100
JSPR420
JSPR425
JSPR430
JSPR440
JSPR450
JSPR460
JSPR5100
JSPR520
JSPR525
JSPR530
JSPR540
JSPR550
JSPR560
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Screw diameter Dimension (length)
(mm)
Number with packs
(Piece)

50 Pieces Per Package

Available

8 Days or more

M410050

50 Pieces Per Package

Available

8 Days or more

M42050

50 Pieces Per Package

Available

8 Days or more

M42550

50 Pieces Per Package

Available

8 Days or more

M43050

50 Pieces Per Package

Available

8 Days or more

M44050

50 Pieces Per Package

Available

8 Days or more

M45050

50 Pieces Per Package

Available

8 Days or more

M46050

50 Pieces Per Package

Available

8 Days or more

M510050

50 Pieces Per Package

Available

8 Days or more

M52050

50 Pieces Per Package

Available

8 Days or more

M52550

50 Pieces Per Package

Available

8 Days or more

M53050

50 Pieces Per Package

Available

8 Days or more

M54050

50 Pieces Per Package

Available

8 Days or more

M55050

50 Pieces Per Package

Available

8 Days or more

M56050

Loading...

  1. 1

Basic Information

Covering None Shape Circular Threaded portion Negative

Additional Products in this Category

Tech Support