• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Free rail, enhanced and multifunction type, 15 mm height

Free rail, enhanced and multifunction type, 15 mm height
  • Volume Discount

Center nuts are used in this 15 mm, enhanced, multifunction DIN rail for compatibility with large parts.

[Features]
· Component can be attached to the rail center by inserting a free nut* on the inside.
*Use the NS square nut for DA-301 and 302. N2 and N0 types can also be used.
· Parts which are not DIN rail-compatible can be mounted on this rail.
· DIN rail type of terminal block and the compact terminal block (Higashizawa RT series, Kasuga TR series) can be mounted on the same rail.
· By using the AC or NF base, all types of components can be mounted.
· Strong torsion resistance due to the unique form which does not shake even when used in long lengths.
· Heavy-duty parts can also be mounted stably.
· A simple design where the mounting hole pitch of 25 mm fits the duct hole pitch of 50 mm.

Part Number

Configured Part Number is shown.

Part Number
DA-301
DA-302
Part NumberVolume DiscountDays to Ship Length
(mm)
Material Surface finish
Available

6 Days or more

1000Aluminum alloyAnodized finish
Available

9 Days or more

2000Aluminum alloyAnodized finish

Loading...

  1. 1

Basic Information

Width(mm) 35

Additional Products in this Category

Tech Support