Power Switch, Forward and Reverse Switch, RS Series

Part Number

Configured Part Number is shown.

Part Number
RS15
RS15S
RS30
RS60
Part NumberVolume DiscountDays to Ship Maximum Electric Device Capacity Single Phase 100/110 V
(kW)
Maximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Rated insulation voltage
(V)
Rated electric current
(A)
Connection terminal Tightening torque
(N・m)
Available

6 Days or more

None1.5AC50015M4 screw1.4 to 1.8
Available

19 Days or more

0.4NoneAC25015M4 screw1.4 to 1.8
Available

6 Days or more

None3.7AC50030M5 screw2.5 to 3.5
Available

10 Days or more

None7.5AC50060M5 screw2.5 to 3.5

Loading...

  1. 1

Basic Information

Ambient temperature(℃) -10 to 40 Relative humidity(%) 45 to 85

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m