• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

SPD for Signal Lines, SL-KHJ Series

Part Number

Configured Part Number is shown.

SL-KH24J

Part Number
SL-KH24J
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Basic Information

Application Signal line Voltage DC24V Model Single pole type
Mounting method Clamp type Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 98
Dimension width(mm) 23 Dimension depth(mm) 72.5 Maximum Continuous Operational Voltage DC36.5V
Impulse resistance (8/20 μs) 10kA Impulse resistance (10/350 μs) 5kA Voltage protection level Line 80V/Ground 400 V
Frequency bandwidth (reference value) DC to 500kHz

Please check the type/dimensions/specifications of the part SL-KH24J in the SPD for Signal Lines, SL-KHJ Series series.

Additional Products in this Category

Tech Support