Taper-Lock metric Bushings, Powerhouse P or MX compatible (Part Numbers)

Taper-Lock metric Bushings, Powerhouse P or MX compatible
  • Volume Discount

B&B Taper-Lock bushing.
Use with all Taper-Lock style sheaves, sprockets and pulleys.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1008X19MM
1008X20MM
1008X25MM
1108X12MM
1108X14MM
1108X15MM
1108X16MM
1108X18MM
1108X20MM
1108X22MM
1108X24MM
1108X25MM
1210X15MM
1210X16MM
1210X20MM
1210X28MM
1610X15MM
1610X16MM
1610X18MM
1610X20MM
1610X22MM
1610X32MM
1610X40MM
2012X16MM
2012X19MM
2012X20MM
2012X22MM
2012X25MM
2012X30MM
2012X32MM
2012X48MM
2517X35MM
2517X40MM
2517X55MM
2517X60MM
2517X65MM
3020X65MM
3525X65MM
3535X90MM
4030X60MM
Part NumberVolume DiscountDays to Ship RoHSBushing number(For TL or QD) Shaft Bore Dia. d
(Ø)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Number of Tightening Bolts Overall Length W
(mm)
Outer Dia. A
(Ø)
Available

Quote

-1008192.188135.5Multiple Pieces0.8751.375
Available

8 Days

101008202.188135.5Multiple Pieces0.8751.375
Available

Quote

101008252.188135.5Multiple Pieces0.8751.375
Available

Quote

101108122.313135.5Multiple Pieces0.8751.5
Available

Quote

101108142.313135.5Multiple Pieces0.8751.5
Available

Quote

101108152.313135.5Multiple Pieces0.8751.5
Available

8 Days

101108162.313135.5Multiple Pieces0.8751.5
Available

8 Days

101108182.313135.5Multiple Pieces0.8751.5
Available

8 Days

101108202.313135.5Multiple Pieces0.8751.5
Available

8 Days

101108222.313135.5Multiple Pieces0.8751.5
Available

Quote

101108242.313135.5Multiple Pieces0.8751.5
Available

Quote

101108253.250406.7Multiple Pieces1.01.875
Available

Quote

101210153.250406.7Multiple Pieces1.01.875
Available

Quote

101210163.250406.7Multiple Pieces1.01.875
Available

8 Days

101210203.625406.7Multiple Pieces1.01.875
Available

8 Days

101210283.625485.8Multiple Pieces1.02.25
Available

Quote

101610153.625485.8Multiple Pieces1.02.25
Available

8 Days

101610163.625485.8Multiple Pieces1.02.25
Available

8 Days

101610183.625485.8Multiple Pieces1.02.25
Available

8 Days

101610203.625485.8Multiple Pieces1.02.25
Available

8 Days

101610223.625485.8Multiple Pieces1.02.25
Available

8 Days

101610323.625485.8Multiple Pieces1.02.25
Available

8 Days

101610404.375807.8Multiple Pieces1.252.750
Available

8 Days

102012164.375807.8Multiple Pieces1.252.750
Available

8 Days

102012194.375807.8Multiple Pieces1.252.750
Available

8 Days

102012204.375807.8Multiple Pieces1.252.750
Available

8 Days

102012224.375807.8Multiple Pieces1.252.750
Available

8 Days

102012254.375807.8Multiple Pieces1.252.750
Available

8 Days

102012304.375807.8Multiple Pieces1.252.750
Available

8 Days

102012324.375807.8Multiple Pieces1.252.750
Available

8 Days

102012484.8751310.6Multiple Pieces1.753.375
Available

8 Days

102517354.8751310.6Multiple Pieces1.753.375
Available

Quote

102517404.8751310.6Multiple Pieces1.753.375
Available

Quote

102517554.8751310.6Multiple Pieces1.753.375
Available

8 Days

102517604.8751310.6Multiple Pieces1.753.375
Available

8 Days

1025176575061.7Multiple Pieces3.55
Available

Quote

103020658.58733.7Multiple Pieces35.75
Available

8 Days

103525658.58733.7Multiple Pieces35.75
Available

8 Days

103535906.252711.6Multiple Pieces24.250
Available

8 Days

1040306075061.7Multiple Pieces2.55

Loading...

  1. 1

Basic Information

Type Taper-Lock Centering Feature Self-Centering Body Material Grey Iron
Surface Treatment None Tightening Structure Single Cone Type Tightening Method Mechanical Type (Wedge Type)

Additional Products in this Category

Tech Support