QD metric Bushings, Powerhouse MX compatible (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
EX35MM
EX55MM
EX60MM
EX75MM
FX65MM
FX75MM
FX85MM
SFX28MM
SFX40MM
SFX50MM
SFX60MM
SHX24MM
SHX28MM
SHX32MM
SHX35MM
SHX38MM
SKX32MM
SKX35MM
SKX40MM
SKX42MM
SKX48MM
SKX55MM
Part NumberVolume DiscountDays to Ship RoHSBushing number(For TL or QD) Shaft Bore Dia. d
(Ø)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Number of Tightening Bolts Overall Length W
(mm)
Outer Dia. A
(Ø)
Available

8 Days

10E353.8342259.6Multiple Pieces2.6256
Available

Quote

10E553.8342259.6Multiple Pieces2.6256
Available

8 Days

10E603.8342259.6Multiple Pieces2.6256
Available

Quote

10E753.8342259.6Multiple Pieces2.6256
Available

8 Days

10F653.8344519.3Multiple Pieces3.6256.625
Available

Quote

10F753.8344519.3Multiple Pieces3.6256.625
Available

Quote

10F853.8344519.3Multiple Pieces3.6256.625
Available

8 Days

10SF283.1251242.8Multiple Pieces24.625
Available

Quote

10SF403.1251242.8Multiple Pieces24.625
Available

8 Days

10SF503.1251242.8Multiple Pieces24.625
Available

8 Days

10SF603.1251242.8Multiple Pieces24.625
Available

8 Days

10SH241.625395.4Multiple Pieces1.252.688
Available

8 Days

10SH281.625395.4Multiple Pieces1.252.688
Available

8 Days

10SH321.625395.4Multiple Pieces1.252.688
Available

Quote

10SH351.625395.4Multiple Pieces1.252.688
Available

8 Days

10SH381.625395.4Multiple Pieces1.252.688
Available

8 Days

10SK322.813790.8Multiple Pieces1.8753.875
Available

Quote

10SK352.813790.8Multiple Pieces1.8753.875
Available

Quote

10SK402.813790.8Multiple Pieces1.8753.875
Available

8 Days

10SK422.813790.8Multiple Pieces1.8753.875
Available

8 Days

10SK482.813790.8Multiple Pieces1.8753.875
Available

8 Days

10SK552.813790.8Multiple Pieces1.8753.875

Loading...

  1. 1

Basic Information

Type QD(Quick Disconnect) Centering Feature Self-Centering Body Material Grey Iron
Surface Treatment None Tightening Structure Single Cone Type Tightening Method Mechanical Type (Wedge Type)

Additional Products in this Category

Tech Support