• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Taper-Lock Bushings, Powerhouse P or MX compatible (Part Numbers)

Taper-Lock Bushings, Powerhouse P or MX compatible
  • Volume Discount

B&B Taper-Lock bushing.
Use with all Taper-Lock style sheaves, sprockets and pulleys.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4545X3-5/16
4545X3-7/16
4545X3-15/16
4545X4
4545X4-1/2
4545X4-1/4
4545X4-1/8
4545X4-1/16
4545X4-3/4
4545X4-3/8
4545X4-3/16
4545X4-5/8
4545X4-5/16
4545X4-7/16
4545X4-9/16
4545X4-11/16
4545X4-13/16
Part NumberVolume DiscountDays to Ship RoHSBushing number(For TL or QD) Shaft Bore Dia. d
(Ø)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Number of Tightening Bolts Overall Length W
(mm)
Outer Dia. A
(Ø)
Available

Quote

1045453.3139.512428.3Multiple Pieces4.56.375
Available

8 Days

1045453.4389.512428.3Multiple Pieces4.56.375
Available

8 Days

1045453.9389.512428.3Multiple Pieces4.56.375
Available

8 Days

10454549.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.59.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.259.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.1259.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.0639.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.759.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.3759.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.1889.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.6259.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.3139.512428.3Multiple Pieces4.56.375
Available

8 Days

1045454.4389.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.5639.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.6889.512428.3Multiple Pieces4.56.375
Available

Quote

1045454.8139.512428.3Multiple Pieces4.56.375

Loading...

Basic Information

Type Taper-Lock Centering Feature Self-Centering Body Material Grey Iron
Surface Treatment None Tightening Structure Single Cone Type Tightening Method Mechanical Type (Wedge Type)

Additional Products in this Category

Tech Support