• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Lower-Holding Type Clamp NO.38RKL

Part Number

Configured Part Number is shown.

NO.38RKL

Part Number
NO.38RKL
Part NumberVolume DiscountDays to Ship RoHSJAN code
Available

Quote

104580455760262

Loading...

  1. 1

Basic Information

Mounting Bracket Flange Base Clamping Force (Range)(N) 3000~ Body Material Low Carbon Steel (SPCC)
Clamp Bolt Size M10 Clamping Force(N) 5000 Max. Height(mm) 235
Max. Length(mm) 300 Maximum Width(mm) 70

Please check the type/dimensions/specifications of the part NO.38RKL in the Lower-Holding Type Clamp NO.38RKL series.

Additional Products in this Category

Tech Support