• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Spring for Birdproofing Wire

Spring for Birdproofing Wire
  • Volume Discount

[Features]
- BN-15 and BN-20 can directly be mounted to fittings with a hole in them.

Part Number

Configured Part Number is shown.

Part Number
BN-08
BN-10
BN-15
BN-20
Part NumberVolume DiscountDays to Ship Free Length Lf
(mm)
Coil Outer Diameter
(Ø)
Wire diameter
(Ø)
Available

8 Days or more

3980.8
Available

8 Days or more

4581
Available

8 Days or more

100121.5
Available

8 Days or more

96162

Loading...

  1. 1

Basic Information

Material Stainless Steel Wire Type Standard Type Hook Opposing Angle 180° (Standard)

Additional Products in this Category

Tech Support