Tensile Coil Spring【5-20 Pieces Per Package】

Tensile Coil Spring

[Features]
● Tight-coiled with the spring wire under constant tension, with a hook formed at each end
● JIS B 2707 Class 2 tolerances for physical dimensions and spring properties
● Used for extension applications along tensile axis

Part Number

Configured Part Number is shown.

Part Number
TES1000080389
TES1000080509
TES1000080693
TES1000120365
TES1000120473
TES1000120623
TES1000120926
TES10001401047
TES1000140725
TES250020079
TES320020095
TES320020189
TES320023098
TES320026125
TES320029132
TES320029175
TES320032260
TES320035113
TES320035144
TES360040107
TES360040191
TES400023171
TES400026182
TES400026242
TES400032127
TES400032156
TES400032204
TES400035130
TES400035162
TES400040136
TES400040172
TES400040232
TES400040326
TES400045142
TES400045183
TES400045250
TES400050149
TES400050194
TES400050269
TES400050384
TES430032162
TES500032299
TES500040158
TES500040194
TES500040254
TES500040346
TES500045164
TES500045205
TES500045272
TES500045376
TES500050171
TES500050216
TES500050291
TES500050309
TES500050406
TES500055177
TES500055226
TES500055435
TES500060183
TES500060237
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Allowable Load
(N)
Allowable Load (Configurable Range)
(N)
Height L1 When Loaded
(mm)
Free height L
(mm)
O.D. D
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire Dia. d
(Ø)
Number of Coils Max. Deflection
(mm)
Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

10 Pieces Per Package

8 Days or more

10.28.01~15.0085.638.9101.7650.180.824.546.7204989999260656328-708430

10 Pieces Per Package

7 Days or more

10.28.01~15.0012550.9101.7650.1140.839.574.1204989999260663328-709246.7

10 Pieces Per Package

7 Days or more

10.28.01~15.00187.169.3101.7650.0720.862.5117.8204989999260670328-710673.8

5 Pieces Per Package

7 Days or more

34.5230.01~60.0052.336.5108.8261.6321.215.515.8204989999260687328-711421.3

5 Pieces Per Package

7 Days or more

34.5230.01~60.0071.947.3108.8261.0441.224.524.6204989999260694328-712232.4

5 Pieces Per Package

7 Days or more

34.5230.01~60.00104.665.3108.8260.6531.239.539.3204989999260700328-713150.9

5 Pieces Per Package

7 Days or more

34.5230.01~60.00154.892.6108.8260.4151.262.562.2204989999260717328-714978.9

5 Pieces Per Package

7 Days or more

53.9430.01~60.00151.1104.71015.9610.8241.462.546.4204989999260755328-7165107

5 Pieces Per Package

7 Days or more

53.9430.01~60.00102.172.51015.9611.2941.439.529.6204989999260748328-715767.2

20 Pieces Per Package

7 Days or more

0.69~1.2516.17.92.50.1080.0710.215.58.2204989999259650258-03069

20 Pieces Per Package

7 Days or more

0.54~1.2524.89.53.20.0590.0310.215.515.3204989999259667258-03149

20 Pieces Per Package

7 Days or more

0.54~1.2580.218.93.20.0590.0080.262.561.3204989999259674258-032211

20 Pieces Per Package

7 Days or more

0.78~1.2521.79.83.20.1080.0570.2315.511.9204989999259681258-03319

20 Pieces Per Package

7 Days or more

1.18~1.2528.512.53.20.1860.0620.2624.516204989999259698258-034911

20 Pieces Per Package

7 Days or more

1.621.26~3.5026.513.23.20.3040.0990.2924.513.3204989999259704258-035711

20 Pieces Per Package

8 Days or more

1.621.26~3.5038.817.53.20.3040.0620.2939.521.3204989999259711258-036513

20 Pieces Per Package

7 Days or more

2.211.26~3.5055263.20.4710.060.3262.529204989999259728258-037315

20 Pieces Per Package

6 Days or more

2.891.26~3.5017.711.33.20.6770.3470.3515.56.4204989999259735258-038111

20 Pieces Per Package

6 Days or more

2.891.26~3.5024.414.43.20.6770.2230.3524.510204989999259742258-039011

20 Pieces Per Package

7 Days or more

3.533.51~8.0014.610.73.610.6370.410.53.9204989999259759258-040311

20 Pieces Per Package

7 Days or more

3.533.51~8.0030.919.13.610.2160.431.511.8204989999259766258-041115

20 Pieces Per Package

7 Days or more

0.64~1.2571.717.140.0490.0110.2339.554.6204989999259773258-042011

20 Pieces Per Package

7 Days or more

0.93~1.2562.918.240.0980.0190.2639.544.7204989999259780258-043813

20 Pieces Per Package

7 Days or more

0.93~1.259524.240.0980.0120.2662.570.8204989999259797258-044615

20 Pieces Per Package

7 Days or more

1.721.26~3.5025.412.740.2750.1140.3215.512.7204989999259803258-045411

20 Pieces Per Package

6 Days or more

1.721.26~3.5035.515.640.2750.0730.3224.519.9204989999259810258-046211

20 Pieces Per Package

7 Days or more

1.721.26~3.5052.420.440.2750.0450.3239.532204989999259827258-047115

20 Pieces Per Package

6 Days or more

2.261.26~3.5024.11340.4120.1660.3515.511.1204989999259834258-073011

20 Pieces Per Package

7 Days or more

2.261.26~3.5033.616.240.4120.1060.3524.517.4204989999259841258-074813

20 Pieces Per Package

7 Days or more

3.381.26~3.5022.613.640.7350.2940.415.59204989999259858258-075613

20 Pieces Per Package

6 Days or more

3.381.26~3.5031.317.240.7350.1880.424.514.1204989999259865258-076415

20 Pieces Per Package

7 Days or more

3.381.26~3.5045.723.240.7350.1180.439.522.5204989999259872258-077217

10 Pieces Per Package

7 Days or more

3.381.26~3.5068.132.640.7350.0750.462.535.5104989999259889258-078115

20 Pieces Per Package

7 Days or more

4.853.51~8.0021.714.241.1470.4910.4515.57.5204989999259896258-079913

20 Pieces Per Package

6 Days or more

4.853.51~8.0030.118.341.1470.3150.4524.511.8204989999259919258-080215

10 Pieces Per Package

7 Days or more

4.853.51~8.0043.92541.1470.1960.4539.518.9104989999259926258-081113

20 Pieces Per Package

6 Days or more

6.723.51~8.0021.314.941.7360.7820.515.56.4204989999259933258-082915

20 Pieces Per Package

7 Days or more

6.723.51~8.0029.419.441.7360.50.524.510204989999259940258-083717

10 Pieces Per Package

7 Days or more

6.723.51~8.0042.826.941.7360.3130.539.515.9104989999259957258-084515

10 Pieces Per Package

6 Days or more

6.723.51~8.0063.638.441.7360.1980.562.525.2104989999259964258-085319

20 Pieces Per Package

7 Days or more

1.521.26~3.5038.116.24.30.2550.0580.3224.521.9204989999259971258-086113

20 Pieces Per Package

7 Days or more

1.371.26~3.50118.529.950.1570.0140.3262.588.6204989999259988258-087021

20 Pieces Per Package

7 Days or more

2.651.26~3.5031.415.850.4410.1410.415.515.6204989999259995258-088813

20 Pieces Per Package

7 Days or more

2.651.26~3.5043.919.450.4410.090.424.524.5204989999260007258-089615

20 Pieces Per Package

7 Days or more

2.651.26~3.5064.225.450.4410.0570.439.538.8204989999260014258-090021

20 Pieces Per Package

7 Days or more

2.651.26~3.5095.434.650.4410.0360.462.560.8204989999260021258-091827

20 Pieces Per Package

7 Days or more

3.783.51~8.0029.416.450.7350.2330.4515.513204989999260038258-092615

20 Pieces Per Package

7 Days or more

3.783.51~8.0040.920.550.7350.1490.4524.520.4204989999260045258-093417

10 Pieces Per Package

7 Days or more

3.783.51~8.0059.827.250.7350.0930.4539.532.6104989999260052258-094215

10 Pieces Per Package

7 Days or more

3.783.51~8.0089.337.650.7350.0590.4562.551.7104989999260069258-095119

20 Pieces Per Package

7 Days or more

5.253.51~8.0028.217.151.1470.3690.515.511.1204989999260076258-096915

20 Pieces Per Package

7 Days or more

5.253.51~8.003921.651.1470.2350.524.517.4204989999260083258-097719

10 Pieces Per Package

7 Days or more

5.253.51~8.005729.151.1470.1470.539.527.9104989999260090258-098517

10 Pieces Per Package

6 Days or more

6.963.51~8.0054.630.951.6670.2240.539.523.7104989999260106258-099319

10 Pieces Per Package

7 Days or more

5.253.51~8.0084.640.651.1470.0930.562.544104989999260113258-100122

20 Pieces Per Package

7 Days or more

6.963.51~8.0027.217.751.6670.5570.5515.59.5204989999260120258-101917

20 Pieces Per Package

7 Days or more

6.963.51~8.0037.522.651.6670.3560.5524.514.9204989999260137258-102723

10 Pieces Per Package

7 Days or more

6.963.51~8.008143.551.6670.1410.5562.537.5104989999260144258-103525

20 Pieces Per Package

6 Days or more

9.178.01~15.0026.718.352.3140.8160.615.58.4204989999260151258-104319

20 Pieces Per Package

7 Days or more

9.178.01~15.0036.823.752.3140.5230.624.513.1204989999260168258-105129

Loading...

Basic Information

Material Stainless Steel Wire Type Standard Type Hook Opposing Angle 180° (Standard)

Additional Products in this Category

Tech Support