AC Motor Pulley

Part Number

Configured Part Number is shown.

PM763BS-30-500-3-200-BR

Part Number
PM763BS-30-500-3-200-BR
Part NumberVolume DiscountDays to Ship
Available

25 Days or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type Shaft
Roller Material STKM12 O.D. D(Ø) 76.3 Width W(mm) 500
Bearing No Properties Standard Lining No
Surface Treatment Trivalent Chromate Load (Reference)(N) 285.7(50Hz)/217.6(60Hz) Drive Standard
Power Supply Three-Phase 200 V Motor Specifications Brake Nominal Peripheral Speed(m/min) 30

Please check the type/dimensions/specifications of the part PM763BS-30-500-3-200-BR in the AC Motor Pulley series.

Additional Products in this Category

Tech Support