• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

AC medium/light-duty roller PM500 series

Part Number

Configured Part Number is shown.

PM500BS-15-500-3-200-NR570A

Part Number
PM500BS-15-500-3-200-NR570A
Part NumberVolume DiscountDays to Ship
Available

25 Days or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type Shaft
Roller Material STKM12 O.D. D(Ø) 57 Width W(mm) 500
Bearing No Properties Standard Lining Entire surface
Lining Material Natural Rubber Lining Hardness(Shore A) 60 Lining Color Black
Surface Treatment Trivalent Chromate Load (Reference)(N) 26.8(50Hz)/22.8(60Hz) Drive Standard
Power Supply Three-Phase 200 V Nominal Peripheral Speed(m/min) 15

Please check the type/dimensions/specifications of the part PM500BS-15-500-3-200-NR570A in the AC medium/light-duty roller PM500 series series.

Additional Products in this Category

Tech Support