MDR Commutator (with Brush) Motor PM380DS Series

Part Number

Configured Part Number is shown.

Part Number
PM380DS-2-200-D-024
PM380DS-2-200-D-024-NR420A
PM380DS-2-200-D-024-UR420A
PM380DS-2-250-D-024
PM380DS-2-250-D-024-BR
PM380DS-2-250-D-024-CR420A
PM380DS-2-250-D-024-NR420A
PM380DS-2-260-D-024-NB420A
PM380DS-2-279-D-024
PM380DS-2-286-D-024-UR420A
PM380DS-2-300-D-024
PM380DS-2-300-D-024-BR
PM380DS-2-300-D-024-NR420A
PM380DS-2-323-D-024-BR
PM380DS-2-350-D-024
PM380DS-2-370-D-024-UR420A
PM380DS-2-376-D-024-BR-VP
PM380DS-2-400-D-024
PM380DS-2-400-D-024-NR420A
PM380DS-2-476-D-024-BR-VP
PM380DS-2-487-D-024
PM380DS-2-500-D-024
PM380DS-2-500-D-024-BR
PM380DS-2-500-D-024-NR420A
PM380DS-2-510-D-024
PM380DS-2-600-D-024
PM380DS-2-600-D-024-BR
PM380DS-2-600-D-024-NR420A
PM380DS-5-200-D-024
PM380DS-5-200-D-024-L030
PM380DS-5-200-D-024-NB420A
PM380DS-5-200-D-024-NR420A
PM380DS-5-200-D-024-UR420A
PM380DS-5-240-D-024
PM380DS-5-245-D-024
PM380DS-5-250-D-024
PM380DS-5-250-D-024-BR
PM380DS-5-250-D-024-L030
PM380DS-5-250-D-024-NR420A
PM380DS-5-300-D-024
PM380DS-5-300-D-024-BR
PM380DS-5-300-D-024-BR-CR420A
PM380DS-5-300-D-024-BR-NR420A
PM380DS-5-300-D-024-NR420A
PM380DS-5-340-D-024-BR-VP
PM380DS-5-400-D-024
PM380DS-5-400-D-024-BR
PM380DS-5-400-D-024-BR-UR420A
PM380DS-5-400-D-024-NR420A
PM380DS-5-400-D-024-VP
PM380DS-5-400-D-024-VP-NR420A
PM380DS-5-453-D-024-NR420A
PM380DS-5-500-D-024
PM380DS-5-500-D-024-BR
PM380DS-5-500-D-024-NR420A
PM380DS-5-520-D-024
PM380DS-5-520-D-024-UR420A
PM380DS-5-550-D-024-BR-VP
PM380DS-5-600-D-024
PM380DS-5-600-D-024-BR-NB420A
Part NumberVolume DiscountDays to Ship Roller Material O.D. D
(Ø)
Width W
(mm)
Properties Lining Lining Material Lining Hardness
(Shore A)
Lining Color Surface Treatment Power Supply Lead Wire Length
(mm)
Motor Specifications Mounting Shaft Holder Specifications Cable Length
(mm)
Nominal Peripheral Speed
(m/min)
Available

25 Days or more

[Steel] STKM1238200StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1242200StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

Quote

[Steel] STKM1242200Standard / Abrasion ResistanceEntire surfaceUrethane Rubber90Gray[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238250StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238250StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--2
Available

Quote

[Steel] STKM1242250Standard / Heat resistantEntire surfaceNeoprene Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1242250StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

Quote

[Steel] STKM1242260Standard / Oil ResistanceEntire surfaceNitrile Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238279StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

Quote

[Steel] STKM1242286Standard / Abrasion ResistanceEntire surfaceUrethane Rubber90Gray[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238300StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238300StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--2
Available

25 Days or more

[Steel] STKM1242300StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238323StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--2
Available

25 Days or more

[Steel] STKM1238350StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

Quote

[Steel] STKM1242370Standard / Abrasion ResistanceEntire surfaceUrethane Rubber90Gray[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238376StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-BrakeV Pulley-2
Available

25 Days or more

[Steel] STKM1238400StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1242400StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238476StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-BrakeV Pulley-2
Available

25 Days or more

[Steel] STKM1238487StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238500StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238500StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--2
Available

25 Days or more

[Steel] STKM1242500StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238510StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238600StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238600StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--2
Available

25 Days or more

[Steel] STKM1242600StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----2
Available

25 Days or more

[Steel] STKM1238200StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238200StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V300---5
Available

Quote

[Steel] STKM1242200Standard / Oil ResistanceEntire surfaceNitrile Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1242200StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

Quote

[Steel] STKM1242200Standard / Abrasion ResistanceEntire surfaceUrethane Rubber90Gray[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238240StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238245StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238250StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238250StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--5
Available

25 Days or more

[Steel] STKM1238250StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V300---5
Available

25 Days or more

[Steel] STKM1242250StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238300StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238300StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--5
Available

Quote

[Steel] STKM1242300Standard / Heat resistantEntire surfaceNeoprene Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--5
Available

25 Days or more

[Steel] STKM1242300StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--5
Available

25 Days or more

[Steel] STKM1242300StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238340StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-BrakeV Pulley-5
Available

25 Days or more

[Steel] STKM1238400StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238400StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--5
Available

Quote

[Steel] STKM1242400Standard / Abrasion ResistanceEntire surfaceUrethane Rubber90Gray[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--5
Available

25 Days or more

[Steel] STKM1242400StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238400StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V--V Pulley-5
Available

25 Days or more

[Steel] STKM1242400StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V--V Pulley-5
Available

25 Days or more

[Steel] STKM1242453StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238500StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238500StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--5
Available

25 Days or more

[Steel] STKM1242500StandardEntire surfaceNatural Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238520StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

Quote

[Steel] STKM1242520Standard / Abrasion ResistanceEntire surfaceUrethane Rubber90Gray[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

25 Days or more

[Steel] STKM1238550StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V-BrakeV Pulley-5
Available

25 Days or more

[Steel] STKM1238600StandardNo---[Chromate] Trivalent Chromate[DC24V] DC24V----5
Available

Quote

[Steel] STKM1242600Standard / Oil ResistanceEntire surfaceNitrile Rubber60Black[Chromate] Trivalent Chromate[DC24V] DC24V-Brake--5

Loading...

Basic Information

Type Long Roller Long Roller Type With Motor Shaft Type Shaft
Bearing No Load (Reference)(N) 294 or Less Drive Standard
Motor Type Commutator (with Brush) Motor

Additional Products in this Category

Tech Support