KT Series for Turbo Fans

  • Volume Discount

KT series assures maximum uniformity of air supply among AIRPRON nozzles and an accurate temperature distribution when used for supply of hot air.

Part Number

Configured Part Number is shown.

Part Number
KT-400
KT-500
KT-600
KT-700
KT-800
Part NumberVolume DiscountDays to Ship Slit Length
(mm)
Available

31 Days or more

400
Available

89 Days or more

500
Available

31 Days or more

600
Available

Quote

700
Available

31 Days or more

800

Loading...

  1. 1

Basic Information

Blow Pattern Straight Air Source Compressor Mounting Angle 90 deg.
Angle Adjustment Straight Blow Type Standard Type Air Nozzle
Feature Mist Applicable Fluid Compressed Air Slit width(mm) 2~10

Additional Products in this Category

Tech Support