• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Stainless Steel Tapping Flat Head【30-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
STS-16P
STS-20P
STS-25P
STS-30P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length L (mm)

50 Pieces Per Package

Available

10 Days or more

16

40 Pieces Per Package

Available

10 Days or more

20

35 Pieces Per Package

Available

11 Days or more

25

30 Pieces Per Package

Available

11 Days or more

30

Loading...

  1. 1

Basic Information

Thread ridge Type Metric coarse Nominal of Thread (M) 4 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Complete thread Material Stainless Steel (XM7)
Surface Treatment No Tip shape Cone Point Additional Shapes Standard
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support