• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tapping Screw Flat Screw【20-130 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TS-16P
TS-20P
TS-25P
TS-30P
TS-35P
TS-40P
TS-50P
TS-60P
TS-65P
TS-75P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length L (mm)

130 Pieces Per Package

Available

10 Days or more

16

110 Pieces Per Package

Available

10 Days or more

20

100 Pieces Per Package

Available

10 Days or more

25

90 Pieces Per Package

Available

6 Days or more

30

70 Pieces Per Package

Available

10 Days or more

35

60 Pieces Per Package

Available

6 Days or more

40

50 Pieces Per Package

Available

10 Days or more

50

35 Pieces Per Package

Available

10 Days or more

60

30 Pieces Per Package

Available

10 Days or more

65

20 Pieces Per Package

Available

10 Days or more

75

Loading...

  1. 1

Basic Information

Thread ridge Type Metric coarse Nominal of Thread (M) 4 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Complete thread Material Steel
Tip shape Cone Point Additional Shapes Standard Sales Unit Box/package
Application Standard

Additional Products in this Category

Tech Support