• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Seal Washer (SUS304) Rubber Part: Red Silicon

Seal Washer (SUS304) Rubber Part: Red Silicon
  • Volume Discount

The stainless steel squeezed washer is fitted with a packing, so that it does not easily move when tightened, being press-bonded to the thread of the bolt or sealing.
Used in motor, pump, automobile, oil and air pressure machines, industrial machines, bolts and other devices because it prevents gas and liquid leakage from bolt tightening parts.
Used in automatic control devices, air-conditioning equipment, all types of industrial plants, marine development devices, etc.
Fits into small boxes. When placing an order, please enter the number of pieces in the quantity column.

Part Number

Configured Part Number is shown.

Part Number
YSILICONSM3-R
YSILICONSM4-R
YSILICONSM5-R
YSILICONSM6-R
YSILICONSM8-R
YSILICONSM10-R
YSILICONSM12-R
YSILICONSM16-R
Part NumberVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
Qty.
Available

14 Days or more

3.232.271000
Available

14 Days or more

4.242.181000
Available

14 Days or more

5.252.79.51000
Available

14 Days or more

6.26311.51000
Available

14 Days or more

8.283.215.21000
Available

14 Days or more

10.210418100
Available

14 Days or more

14.2124.824100
Available

14 Days or more

18.8165.330100

Loading...

  1. 1

Basic Information

Types (Applications) For fluids Type Seal Washer Material Stainless Steel
Surface Treatment No Sales Unit Box/package Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) No Seal Material Silicone (red)

Additional Products in this Category

Tech Support