Sonic Lock (SL-4)【2,000 Pieces Per Package】

Sonic Lock (SL-4)

[Type] Press Fit
[Materials] Brass
[Screw type] metric (coarse) screw, screw diameter (after insertion) M (mm) 3 without notch
[Shape] Standard length (after insertion)
[L] (D = screw diameter M) 1D 2D 2.5D
[Length] B (mm) 4.0 6.5 8.1

Part Number

Configured Part Number is shown.

Part Number
BRM3-6.5
BRM3-8.2
SL-4-BRM3-4.0
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSLength (After Insertion) L (D = Screw Shaft Dia. M) Length B
(mm)

2,000 Pieces Per Package

17 Days or more

102D6.5

2,000 Pieces Per Package

17 Days or more

102.5D8.1

2,000 Pieces Per Package

Quote

101D4.0

Loading...

  1. 1

Basic Information

Category Press Fitting Material Brass Screw Type Metric (coarse) Thread
Thread Diameter (Inserted) M(mm) 3 Notch No Shape Standard
Sales Unit Box/package

Additional Products in this Category

Tech Support