High-Purity Gas System Fittings - CVC - Male Blind Nuts

High-Purity Gas System Fittings - CVC - Male Blind Nuts

Material: SUS316, nominal diameters: 1/8B(6A), 1/4B(8A), 1/2B(15A), 3/4B(20A)
· Working fluid: air, gas

Part Number

Configured Part Number is shown.

Part Number
CVC2-NBM-316
CVC4-NBM-316
CVC8-NBM-316
CVC12-NBM-316
Part NumberVolume DiscountDays to Ship Nominal Dia.

Quote

1/8B(6A)

Quote

1/4B(8A)

Quote

1/2B(15A)

Quote

3/4B(20A)

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Union nut(gasket fitting) Multipoint Piping - Branch Pipe Connection Type Screw-In
Material 316 Stainless Steel Surface Treatment No Applicable Fluid Air / Gas
Grade No Polish Variety Male Blind Nut

Additional Products in this Category

Tech Support