• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

High-Purity Gas System Fittings - SCL 90° - Elbow

High-Purity Gas System Fittings - SCL 90° - Elbow

Material: SUS316L, nominal diameters: 1/4B(8A), 3/8B(10A), 1/2B(15A), 3/4B(20A)
· Working fluid: air, gas

Part Number

Configured Part Number is shown.

Part Number
SCL-40E-EP-316L
SCL-40E-STD-316L
SCL-60E-EP-316L
SCL-60E-STD-316L
SCL-80E-EP-316L
SCL-80E-STD-316L
SCL-120E-EP-316L
SCL-120E-STD-316L
Part NumberVolume DiscountDays to Ship Nominal Dia. Grade Outer Diameter OD
(mm)

Quote

1/4B(8A)Electrolytic Polishing Finishing6.35

Quote

1/4B(8A)Mechanical Polishing Finish6.35

Quote

3/8B(10A)Electrolytic Polishing Finishing9.53

Quote

3/8B(10A)Mechanical Polishing Finish9.53

Quote

1/2B(15A)Electrolytic Polishing Finishing12.70

Quote

1/2B(15A)Mechanical Polishing Finish12.70

Quote

3/4B(20A)Electrolytic Polishing Finishing19.05

Quote

3/4B(20A)Mechanical Polishing Finish19.05

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Multipoint Piping - Branch Pipe Connection Type Screw-In
Material 316L Stainless Steel Surface Treatment No Applicable Fluid Air / Gas

Additional Products in this Category

Tech Support