• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Elasticity Flexibility Restraining Fitting - Polyethylene Pipe Connections - SKX Socket

Elasticity Flexibility Restraining Fitting - Polyethylene Pipe Connections - SKX Socket
  • Volume Discount

Material: Vermicular cast iron
· Applicable fluids: water and air.
・Surface treatment: epoxy resin.

Part Number

Configured Part Number is shown.

Part Number
SKX-S-P13
SKX-S-P20
SKX-S-P25
SKX-S-P30
SKX-S-P40
SKX-S-P50
Part NumberVolume DiscountDays to Ship Nominal Diameter
Available

7 Days or more

P13
Available

7 Days or more

P20
Available

11 Days or more

P25
Available

11 Days or more

P30
Available

11 Days or more

P40
Available

11 Days or more

P50

Loading...

  1. 1

Basic Information

Types Fitting Material Vermicular Iron Applicable Fluids Water / Air
Types of connection Pipe⇔Pipe, same diameters Connection Type- Same Dia. Socket Applicable Pipe Material Polyethylene
Max. Operating Pressure(MPa) 1 Surface Treatment Epoxy Resin

Additional Products in this Category

Tech Support