CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Unequal Diameter (Small Diameter Branches) Tee with Band

Part Number

Configured Part Number is shown.

 
Part Number
BRT-20X15-W
BRT-25X15-W
BRT-25X20-W
BRT-32X15-W
BRT-32X20-W
BRT-32X25-W
BRT-40X15-W
BRT-40X20-W
BRT-40X25-W
BRT-40X32-W
BRT-50X15-W
BRT-50X20-W
BRT-50X25-W
BRT-50X32-W
BRT-50X40-W
Part NumberVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
Available

10 Days or more

3/4B(20A)3/4B(20A)1/2B(15A)
Available

10 Days or more

1B(25A)1B(25A)1/2B(15A)
Available

10 Days or more

1B(25A)1B(25A)3/4B(20A)
Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)1/2B(15A)
Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)3/4B(20A)
Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)1B(25A)
Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)1/2B(15A)
Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)3/4B(20A)
Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)1B(25A)
Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)
Available

10 Days or more

2B(50A)2B(50A)1/2B(15A)
Available

10 Days or more

2B(50A)2B(50A)3/4B(20A)
Available

10 Days or more

2B(50A)2B(50A)1B(25A)
Available

10 Days or more

2B(50A)2B(50A)1 1/4B(32A)
Available

10 Days or more

2B(50A)2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment Zinc Plating Applicable Fluid Water / Air / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support