20 K Transparent Fittings with Insulation for HB Gold (HBG) Fire Extinguishing Pipes - Elbow with Different Diameters

Part Number

Configured Part Number is shown.

HBG-RL-100X65

Part Number
HBG-RL-100X65
Part NumberVolume DiscountDays to Ship
Available

10 Days or more

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 13.8 Connection Type Screw⇔Screw Different Diameter
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Thread Nominal M1 4B(100A)
Thread Nominal M2 2 1/2B(65A) Surface Treatment Resin Coating Applicable Fluid Water / Air / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part HBG-RL-100X65 in the 20 K Transparent Fittings with Insulation for HB Gold (HBG) Fire Extinguishing Pipes - Elbow with Different Diameters series.

Additional Products in this Category

Tech Support