• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Hb Gold (HBG,) Fire Extinguishing Pipes for Exterior Transparent Insulation 20K Fittings 45° Elbow

Part Number

Configured Part Number is shown.

Part Number
HBG-45L-80
HBG-45L-100
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

10 Days or more

3B(80A)
Available

10 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 13.8 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 45° Elbow Connection Thread Type M1 Rc Surface Treatment Resin Coating
Applicable Fluid Water / Air / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support