20 K Transparent Fittings with Insulation for HB Gold (HBG) Fire Extinguishing Pipes - Elbow

Part Number

Configured Part Number is shown.

Part Number
HBG-L-65
HBG-L-80
HBG-L-100
HBG-L-125
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

10 Days or more

2 1/2B(65A)
Available

10 Days or more

3B(80A)
Available

10 Days or more

4B(100A)
Available

10 Days or more

5B(125A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 13.8 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Surface Treatment Resin Coating
Applicable Fluid Water / Air / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support