• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

20 K Fittings with Outer Coating for Pressure Piping - Socket

Part Number

Configured Part Number is shown.

Part Number
PCHB-S-65
PCHB-S-80
PCHB-S-100
PCHB-S-125
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

10 Days or more

2 1/2B(65A)
Available

10 Days or more

3B(80A)
Available

10 Days or more

4B(100A)
Available

10 Days or more

5B(125A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 13.8 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Socket Connection Thread Type M1 Rc Surface Treatment Resin Coating
Applicable Fluid Water / Air / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support