Transparent PC Core Fittings (TPCZ) - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Female Adapter Elbow

Part Number

Configured Part Number is shown.

Part Number
TPC-ZFL-20
TPC-ZFL-20X15
Part NumberVolume DiscountDays to Ship Connection Type Thread Nominal M2

10 Days

Screw⇔Screw Same Diameter・Different Type-

10 Days

Screw⇔Screw Different Diameter1/2B(15A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connecting Shape 90° Elbow (Female Adapter)
Connection Thread Type M1 Rc Thread Nominal M1 3/4B(20A) Surface Treatment Resin Coating
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support