• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fittings, Faucet Elbow with Seat

Part Number

Configured Part Number is shown.

ZSEL-20X15-CC

Part Number
ZSEL-20X15-CC
Part NumberVolume DiscountDays to Ship
Available

10 Days or more

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Thread Nominal M1 3/4B(20A)
Thread Nominal M2 1/2B(15A) Surface Treatment Paint Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part ZSEL-20X15-CC in the Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fittings, Faucet Elbow with Seat series.

Additional Products in this Category

Tech Support