Pre-Seal Core, Transparent PC Core Fitting Insulation Type TPCZ Series Female Adapter Class TPCZF Socket (Fitting for Prevention of Contact Between Dissimilar Metals) for Device Connection

Part Number

Configured Part Number is shown.

Part Number
P-TPC-ZFS-15
P-TPC-ZFS-20
P-TPC-ZFS-20X15
P-TPC-ZFS-25
P-TPC-ZFS-32
P-TPC-ZFS-40
P-TPC-ZFS-50
Part NumberVolume DiscountDays to Ship Connection Type Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-1/2B(15A)-
Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-3/4B(20A)-
Available

10 Days or more

Screw⇔Screw Different DiameterRc3/4B(20A)1/2B(15A)
Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-1B(25A)-
Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-1 1/4B(32A)-
Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-1 1/2B(40A)-
Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-2B(50A)-

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connecting Shape Socket (female adapter)
Connection Thread Type M1 Rc Surface Treatment Resin Coating Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support