• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Pre-Seal Core Transparent PC Core Fitting, Insulation Type TPCZ Series water Faucet Class TPCZ Elbow (Fitting for Prevention of Contact Between Dissimilar Metals) for Device Connection

Part Number

Configured Part Number is shown.

Part Number
P-TPC-ZL-20
P-TPC-ZL-20X15
Part NumberVolume DiscountDays to Ship Connection Type Thread Nominal M2
Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type-
Available

10 Days or more

Screw⇔Screw Different Diameter1/2B(15A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connecting Shape 90° Elbow
Connection Thread Type M1 Rc Thread Nominal M1 3/4B(20A) Surface Treatment Resin Coating
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support