• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pre-Sealed Core Fittings, Insulating Type, for Appliance Connection (Dissimilar Metals Contact Prevention-Type Fittings) Z Series, Female Adapter ZF, Tee (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
P-ZFT-15-CC
P-ZFT-20-CC
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

10 Days or more

1/2B(15A)
Available

10 Days or more

3/4B(20A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Qi (Female Adapter) Connection Thread Type M1 Rc Surface Treatment Paint
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support