Pre-Sealed Core Fittings, Insulating Type, for Appliance Connection (Dissimilar Metals Contact Prevention-Type Fittings) Z Series, Female Adapter ZF, Unequal Diameter Elbow (Part Numbers)

Part Number

Configured Part Number is shown.

P-ZFL-20X15-CC

Part Number
P-ZFL-20X15-CC
Part NumberVolume DiscountDays to Ship

10 Days or more

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape 90° Elbow (Female Adapter) Connection Thread Type M1 Rc Thread Nominal M1 3/4B(20A)
Thread Nominal M2 1/2B(15A) Surface Treatment Paint Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part P-ZFL-20X15-CC in the Pre-Sealed Core Fittings, Insulating Type, for Appliance Connection (Dissimilar Metals Contact Prevention-Type Fittings) Z Series, Female Adapter ZF, Unequal Diameter Elbow series.

Additional Products in this Category

Tech Support