Preseal Core Joint, Insulation Type, for Device Connection (Fitting for Prevention of Contact Between Dissimilar Metals), Z Series, Faucet Z, water Faucet Socket

Part Number

Configured Part Number is shown.

Part Number
P-ZS-15-CC
P-ZS-20-CC
P-ZS-20X15-CC
P-ZS-25-CC
P-ZS-25X20-CC
Part NumberVolume DiscountDays to Ship Connection Type Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2

10 Days or more

Screw⇔Screw Same Diameter・Different Type-1/2B(15A)-

10 Days or more

Screw⇔Screw Same Diameter・Different Type-3/4B(20A)-

10 Days or more

Screw⇔Screw Different DiameterRc3/4B(20A)1/2B(15A)

10 Days or more

Screw⇔Screw Same Diameter・Different Type-1B(25A)-

10 Days or more

Screw⇔Screw Different DiameterRc1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connecting Shape Socket
Connection Thread Type M1 Rc Surface Treatment Paint Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support