Pre-Seal Core Fitting Normal Type Elbow for Connection of Lining Steel Pipes

Part Number

Configured Part Number is shown.

Part Number
P-L-15-CC
P-L-20-CC
P-L-25-CC
P-L-32-CC
P-L-40-CC
P-L-50-CC
P-L-65-CC
P-L-80-CC
P-L-100-CC
P-L-125-CC
P-L-150-CC
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

10 Days or more

1/2B(15A)
Available

10 Days or more

3/4B(20A)
Available

10 Days or more

1B(25A)
Available

10 Days or more

1 1/4B(32A)
Available

10 Days or more

1 1/2B(40A)
Available

10 Days or more

2B(50A)
Available

10 Days or more

2 1/2B(65A)
Available

10 Days or more

3B(80A)
Available

10 Days or more

4B(100A)
Available

10 Days or more

5B(125A)
Available

10 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Surface Treatment Paint
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support