Pre-Seal HB Gold Underground Type (Exterior Transparent Coating for Fire Extinguishing Pipes) Reducer Tee

Part Number

Configured Part Number is shown.

Part Number
P-HBG-RT-65X25
P-HBG-RT-80X25
P-HBG-RT-80X65
P-HBG-RT-100X25
P-HBG-RT-100X65
Part NumberVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)1B(25A)
Available

10 Days or more

3B(80A)3B(80A)1B(25A)
Available

10 Days or more

3B(80A)3B(80A)2 1/2B(65A)
Available

10 Days or more

4B(100A)4B(100A)1B(25A)
Available

10 Days or more

4B(100A)4B(100A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Qi Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment Resin Coating Applicable Fluid Water / Air / Gas / Oil
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support