Pipe End Corrosion Proof WPK Fittings - Reducing Tee

Pipe End Corrosion Proof WPK Fittings - Reducing Tee
  • Volume Discount

A variety of JIS standard fittings and piping parts are available. Anti-corrosive pipe-end WPK fitting - reducing Tee - manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
WPK-RT-20X15
WPK-RT-25X20
WPK-RT-32X25
WPK-RT-40X32
WPK-RT-50X40
Part NumberVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
Available

10 Days or more

1/2B(15A)3/4B(20A)3/4B(20A)
Available

10 Days or more

3/4B(20A)1B(25A)1B(25A)
Available

10 Days or more

1B(25A)1 1/4B(32A)1 1/4B(32A)
Available

10 Days or more

1 1/4B(32A)1 1/2B(40A)1 1/2B(40A)
Available

10 Days or more

1 1/2B(40A)2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment Resin Coating Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support