Pipe End Corrosion Proof WPK Fittings - Reducing Socket

Pipe End Corrosion Proof WPK Fittings - Reducing Socket

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof WPK fitting reducing socket manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
WPK-RS-20X15
WPK-RS-25X20
WPK-RS-32X25
WPK-RS-40X32
WPK-RS-50X40
Part NumberVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2

10 Days or more

3/4B(20A)1/2B(15A)

10 Days or more

1B(25A)3/4B(20A)

10 Days or more

1 1/4B(32A)1B(25A)

10 Days or more

1 1/2B(40A)1 1/4B(32A)

10 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Socket Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment Resin Coating Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less
Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support