Pipe End Corrosion Proof WPK Fittings - Unequal Diameter Elbow

Pipe End Corrosion Proof WPK Fittings - Unequal Diameter Elbow
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof WPK fitting unequal diameter elbow manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
WPK-RL-20X15
WPK-RL-25X20
WPK-RL-32X25
WPK-RL-40X32
WPK-RL-50X40
Part NumberVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
Available

10 Days or more

3/4B(20A)1/2B(15A)
Available

10 Days or more

1B(25A)3/4B(20A)
Available

10 Days or more

1 1/4B(32A)1B(25A)
Available

10 Days or more

1 1/2B(40A)1 1/4B(32A)
Available

10 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment Resin Coating
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence

Additional Products in this Category

Tech Support