• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pipe End Corrosion Proof IPK Fittings - Union

Pipe End Corrosion Proof IPK Fittings - Union
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof IPK fitting union manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
IPK-U-15
IPK-U-20
IPK-U-25
IPK-U-32
IPK-U-40
IPK-U-50
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

10 Days or more

1/2B(15A)
Available

10 Days or more

3/4B(20A)
Available

10 Days or more

1B(25A)
Available

10 Days or more

1 1/4B(32A)
Available

17 Days or more

1 1/2B(40A)
Available

17 Days or more

2B(50A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Surface Treatment Resin Coating Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support