Pipe End Corrosion Proof IPK Fittings - Tee

Pipe End Corrosion Proof IPK Fittings - Tee
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof IPK fitting, tee manufactured by Teikoku Metals Co., Ltd. – a company with a proven track record in Japan.
· Material: Cast iron.
· For use with water.
· Surface treatment: Resin coating.

Part Number

Configured Part Number is shown.

Part Number
IPK-T-15
IPK-T-20
IPK-T-25
IPK-T-32
IPK-T-40
IPK-T-50
IPK-T-65
IPK-T-80
IPK-T-100
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

10 Days or more

1/2B(15A)
Available

10 Days or more

3/4B(20A)
Available

10 Days or more

1B(25A)
Available

10 Days or more

1 1/4B(32A)
Available

10 Days or more

1 1/2B(40A)
Available

10 Days or more

2B(50A)
Available

17 Days or more

2 1/2B(65A)
Available

17 Days or more

3B(80A)
Available

17 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Connection Thread Type M1 Rc Surface Treatment Resin Coating
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence

Additional Products in this Category

Tech Support