• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Pipe End Corrosion Proof IPK Fittings - Socket

Pipe End Corrosion Proof IPK Fittings - Socket
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. Pipe end corrosion-proof IPK fitting socket manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
IPK-S-15
IPK-S-20
IPK-S-25
IPK-S-32
IPK-S-40
IPK-S-50
IPK-S-65
IPK-S-80
IPK-S-100
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

10 Days or more

1/2B(15A)
Available

10 Days or more

3/4B(20A)
Available

10 Days or more

1B(25A)
Available

10 Days or more

1 1/4B(32A)
Available

10 Days or more

1 1/2B(40A)
Available

10 Days or more

2B(50A)
Available

17 Days or more

2 1/2B(65A)
Available

17 Days or more

3B(80A)
Available

17 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Socket Connection Thread Type M1 Rc Surface Treatment Resin Coating
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence

Additional Products in this Category

Tech Support