• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Pipe End Corrosion Proof IPK Fittings - Reducing Socket

Pipe End Corrosion Proof IPK Fittings - Reducing Socket
  • Volume Discount

A variety of JIS standard fittings and piping parts are available. Anti-corrosive pipe-end IPK fitting - reducing socket - manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
IPK-RS-20X15
IPK-RS-25X15
IPK-RS-25X20
IPK-RS-32X20
IPK-RS-32X25
IPK-RS-40X20
IPK-RS-40X25
IPK-RS-40X32
IPK-RS-50X20
IPK-RS-50X25
IPK-RS-50X32
IPK-RS-50X40
Part NumberVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
Available

10 Days or more

3/4B(20A)1/2B(15A)
Available

10 Days or more

1B(25A)1/2B(15A)
Available

10 Days or more

1B(25A)3/4B(20A)
Available

10 Days or more

1 1/4B(32A)3/4B(20A)
Available

10 Days or more

1 1/4B(32A)1B(25A)
Available

10 Days or more

1 1/2B(40A)3/4B(20A)
Available

10 Days or more

1 1/2B(40A)1B(25A)
Available

10 Days or more

1 1/2B(40A)1 1/4B(32A)
Available

10 Days or more

2B(50A)3/4B(20A)
Available

10 Days or more

2B(50A)1B(25A)
Available

10 Days or more

2B(50A)1 1/4B(32A)
Available

10 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Socket Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment Resin Coating Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less
Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support