Pipe End Anti Corrosive, Casting Flange (FCD) , 5K

Pipe End Anti Corrosive, Casting Flange (FCD) , 5K

A variety of JIS standard fittings and tubing parts are available. Pipe End Corrosion-proof Cast Metal Flange (FCD) 5K produced by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

Part Number

Configured Part Number is shown.

Part Number
IPK-F5K-20
IPK-F5K-25
IPK-F5K-32
IPK-F5K-40
IPK-F5K-50
IPK-F5K-65
IPK-F5K-80
IPK-F5K-100
Part NumberVolume DiscountDays to Ship Thread Nominal M1

9 Days or more

3/4B(20A)

9 Days or more

1B(25A)

16 Days or more

1 1/4B(32A)

16 Days or more

1 1/2B(40A)

16 Days or more

2B(50A)

16 Days or more

2 1/2B(65A)

16 Days or more

3B(80A)

16 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 0.98 Connection Type Flange
Connecting Shape Flange Connection Thread Type M1 Rc Surface Treatment Resin Coating
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence

Additional Products in this Category

Tech Support