Pipe Fittings - Union - Plated

Pipe Fittings - Union - Plated
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. Plated pipe fitting union manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil
· Surface treatment: galvanized

Part Number

Configured Part Number is shown.

Part Number
GU-8
GU-10
GU-15
GU-20
GU-25
GU-32
GU-40
GU-50
GU-65
GU-80
GU-100
Part NumberVolume DiscountDays to Ship Thread Nominal M1
Available

16 Days or more

1/4B(8A)
Available

16 Days or more

3/8B(10A)
Available

16 Days or more

1/2B(15A)
Available

16 Days or more

3/4B(20A)
Available

9 Days or more

1B(25A)
Available

16 Days or more

1 1/4B(32A)
Available

16 Days or more

1 1/2B(40A)
Available

16 Days or more

2B(50A)
Available

16 Days or more

2 1/2B(65A)
Available

16 Days or more

3B(80A)
Available

16 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Surface Treatment Zinc Plating Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support